3/2 and 5/2-way-pneumatic valve 32 mm
Type 6519 / Article No. 20000909
Technical attributes
5/2 - W - normally open - inlet port 1 connected with outlet port 2, outlet po rt 4 connected with exhaust port 5, exhaust port 3 closed. Alternatively inletport 1 closed, outlet ports 2 and 4 connected with exhaust port 5 | 6,00 mm | Inner thread | Brass | 11,10 V - 11,10 V | 2,00 bar - 10,00 bar | -10,00 °C - 50,00 °C | 900,00 l/min
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: