Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve, servo coupled

Type 6213 / Article No. 391334

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 40,00 mm (1 1/2 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - G1 1/4 | 230,00 V - 230,00 V | FKM (Fluor rubber) | 0,00 °C - 60,00 °C | Valve complete