Share via email
Some fields are missing
send eMail

3/2-way-solenoid valve, direct acting

Type 7012 / Article No. 390911

Technical attributes

3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 1,20 mm (3/64 inch) | 0,00 bar - 13,00 bar | PA (Polyamide) | Banjo | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 60,00 °C | Valve complete