3/2-way-solenoid valve, direct acting
Type 7012 / Article No. 390792
Technical attributes
3/2 - D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/ OUT), exhaust port 3 (R/NC) closed | 1,60 mm (1/16 inch) | 0,00 bar - 6,00 bar | Brass | Inner thread - G1/8 | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: