Share via email
Some fields are missing
send eMail

3/2-way-solenoid valve, direct acting

Type 7012 / Article No. 390693

Technical attributes

3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 1,60 mm (1/16 inch) | 0,00 bar - 6,00 bar | Stainless steel | Inner thread - G1/8 | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List