3/2-way-solenoid valve, direct acting
Type 7012 / Article No. 390439
Technical attributes
3/2 - D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/ OUT), exhaust port 3 (R/NC) closed | 1,20 mm (3/64 inch) | 0,00 bar - 10,00 bar | Stainless steel | Inner thread - G1/8 | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete