Share via email
Some fields are missing
send eMail

3/2-way-solenoid valve f.aggress. medium

Type 0131 / Article No. 387399

  • Energy saving technology included

Technical attributes

3/2 - D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/ OUT), exhaust port 3 (R/NC) closed | 10,00 mm (3/8 inch) | 0,00 bar - 1,00 bar | Brass | Inner thread - G3/8 | 24,00 V - 24,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 90,00 °C | Valve complete