2/2-way-solenoid valve, servo assisted
Type 6213 / Article No. 384121
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,50 bar - 5,00 bar | Stainless steel | Inner thread - G3/4 | 110,00 V - 110,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete