Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve

Type 6027 / Article No. 380723

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 2,00 mm (5/64 inch) | 0,00 bar - 60,00 bar (60,00 bar) | Stainless steel | Inner thread - NPT1/4 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 130,00 °C | Valve complete