Share via email
Some fields are missing
send eMail

Servo-assisted 2/2 way piston valve

Type 6407 / Article No. 380163

  • Energy saving technology possible

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - G3/4 | 48,00 V - 48,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 150,00 °C | Valve complete