Share via email
Some fields are missing
send eMail

3/2-way-solenoid valve; servo-piston

Type 6430 / Article No. 380155

Technical attributes

3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 8,00 mm (5/16 inch) | -1,00 bar - 3,00 bar | Brass | Inner thread - G1/4 | 42,00 V - 42,00 V | NBR (Nitrile rubber) | 0,00 °C - 80,00 °C | Valve complete