Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

3/2-way-solenoid valve f.aggress. medium

Type 0131 / Article No. 379034

  • Energy saving technology included

Technical attributes

3/2 - E - mixing valve - normally inlet port 1 (P1/NC) closed, inlet port 3 (P 2/NO) connected with outlet port 2 (A/OUT) | 15,00 mm (9/16 inch) | 0,00 bar - 0,30 bar | PVC (Polyvinyl chloride) | Bonded sleeve | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 50,00 °C | Valve complete