2/2-way-solenoid valve f.aggress. medium
Type 0131 / Article No. 371320
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 15,00 mm (9/16 inch) | 0,00 bar - 1,00 bar | PVC (Polyvinyl chloride) | Bonded sleeve | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 50,00 °C | Valve complete