2/2-way-servo solenoid valve
Type 6240 / Article No. 371311
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 12,00 mm (7/16 inch) | 1,00 bar - 250,00 bar (250,00 bar) | Stainless steel | Inner thread - G1/2 | 230,00 V - 230,00 V | PCTFE (Polychlorotrifluoroethylene) | -30,00 °C - 80,00 °C | Valve complete