Share via email
Some fields are missing
send eMail

3/2-way-solenoid valve; servo-piston

Type 6430 / Article No. 361890

Technical attributes

3/2 - D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/ OUT), exhaust port 3 (R/NC) closed | 12,00 mm (7/16 inch) | -1,00 bar - 3,00 bar | Brass | Inner thread - G1/2 | 12,00 V - 12,00 V | NBR (Nitrile rubber) | 0,00 °C - 80,00 °C | Valve complete