3/2-way-solenoid valve; servo-piston
Type 6430 / Article No. 361864
Technical attributes
3/2 - D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/ OUT), exhaust port 3 (R/NC) closed | 8,00 mm (5/16 inch) | 1,00 bar - 16,00 bar | Brass | Inner thread - G1/4 | 110,00 V - 110,00 V | NBR (Nitrile rubber) | 0,00 °C - 80,00 °C | Valve complete