Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve; servo assisted

Type 6281 / Article No. 356564

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 40,00 mm (1 1/2 inch) | 0,20 bar - 16,00 bar | Stainless steel | Inner thread - G1 1/2 | 48,00 V - 48,00 V | FKM (Fluor rubber) | 0,00 °C - 120,00 °C | Valve complete