3/2-way-solenoid valve; direct acting
Type 0355 / Article No. 124385
Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 4,00 mm (5/32 inch) | 0,00 bar - 6,00 bar | Brass | Inner thread - G1/4 | 220,00 V - 220,00 V | NBR (Nitrile rubber) | -10,00 °C - 90,00 °C | Valve complete