Share via email
Some fields are missing
send eMail

Servo-assisted 2/2 way piston valve

Type 6407 / Article No. 348866

  • Energy saving technology included

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 32,00 mm (1 1/4 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - NPT1 1/2 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 150,00 °C | Valve complete