2/2-way-proportional valve
Type 2875 / Article No. 255717
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 4,00 mm | EPDM (Ethylene-propylene-diene rubber) | Brass | Inner thread - NPT | 24,00 V - 24,00 V | -1,00 bar - 8,00 bar | -30,00 °C - 90,00 °C