Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve

Type 6027 / Article No. 340537

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 5,50 bar (5,50 bar) | Brass | Inner thread - G3/8 | 230,00 V - 230,00 V | NBR (Nitrile rubber) | -20,00 °C - 80,00 °C | Valve complete