Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve; servo assisted

Type 5282 / Article No. 337485

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 40,00 mm (1 1/2 inch) | 0,20 bar - 10,00 bar | Brass | Inner thread - G1 1/2 | 230,00 V - 230,00 V | NBR (Nitrile rubber) | 0,00 °C - 80,00 °C | Valve complete

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List