Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve

Type 6027 / Article No. 331984

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | 0,00 bar - 30,00 bar (50,00 bar) | Brass | Inner thread - G3/8 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 180,00 °C | Valve complete