Servo-assisted 2/2 way piston valve
Type 6407 / Article No. 330423
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 32,00 mm (1 1/4 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - G1 1/4 | 110,00 V - 120,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 150,00 °C | Valve complete