2/2-way-solenoid valve
Type 6027 / Article No. 329892
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 12,00 bar (16,00 bar) | Stainless steel | Inner thread - NPT3/8 | 110,00 V - 110,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 180,00 °C | Valve complete