Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

Servo-assisted 2/2 way piston valve

Type 6407 / Article No. 320866

  • Energy saving technology included

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 13,00 mm (1/2 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - NPT1/2 | 230,00 V - 240,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 150,00 °C | Valve complete