2/2-way-solenoid valve; direct acting
Type 0293 / Article No. 279478
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,00 bar - 0,15 bar (0,15 bar) | Brass | Inner thread - G3/4 | 230,00 V - 230,00 V | NBR (Nitrile rubber) | -15,00 °C - 60,00 °C | Valve complete