Share via email
Some fields are missing
send eMail

5/2-way-pneumatic valve 32 mm

Type 6519 / Article No. 323079

Technical attributes

5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 9,00 mm | Inner thread | Stainless steel | 230,00 V - 230,00 V | 2,00 bar - 10,00 bar | -30,00 °C - 80,00 °C | 1.980,00 l/min