Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve; servo-piston

Type 5404 / Article No. 295610

  • Energy saving technology possible

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 1,00 bar - 25,00 bar | Brass | Inner thread - G3/4 | 110,00 V - 110,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 100,00 °C | Valve complete