2/2-way-solenoid valve; servo-piston
Type 5404 / Article No. 295608
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 1,00 bar - 25,00 bar | Brass | Inner thread - G3/4 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 100,00 °C | Valve complete