2/2-way-solenoid valve; servo assisted
Type 5282 / Article No. 317311
Defined wearing parts kits might still be available.
Please contact us for a consultation regarding the most suitable successor article for your requirements.
Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 20,00 mm (3/4 inch) | 0,20 bar - 10,00 bar | Stainless steel | Inner thread - G1/2 | 24,00 V - 24,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: