2/2-way-solenoid valve; servo assisted
Type 5282 / Article No. 467217
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 40,00 mm (1 1/2 inch) | 0,20 bar - 10,00 bar | Stainless steel | Inner thread - G1 1/2 | 120,00 V - 120,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete