Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-servo solenoid valve

Type 6240 / Article No. 312988

  • Energy saving technology possible

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 25,00 bar (40,00 bar) | Brass | Inner thread - NPT1/4 | 240,00 V - 240,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 140,00 °C | Valve complete