2/2-way-servo solenoid valve
Type 6240 / Article No. 312940
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 16,00 bar (16,00 bar) | Brass | Inner thread - NPT1/4 | 120,00 V - 120,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete