2/2-way-solenoid valve
Type 6027 / Article No. 310896
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 5,00 mm (3/16 inch) | 0,00 bar - 10,00 bar (12,00 bar) | Stainless steel | Inner thread - G3/8 | 110,00 V - 110,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete