3/2-way-pneumatic valve, servo-piston
Type 5411 / Article No. 559343
1 spare parts found. Click here for list of spare parts.
Please contact us for a consultation regarding the most suitable successor article for your requirements.
The type 5411 is not available anymore since 8/1/23.The successor types are (can be a little different because of the update): 6518, 6519
Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 6,00 mm | Inner thread | Brass | 230,00 V - 230,00 V | 1,00 bar - 16,00 bar | -10,00 °C - 60,00 °C | 900,00 l/min