2/2-way-solenoid valve; servo assisted
Type 6281 / Article No. 289566
Defined wearing parts kits might still be available.
Please contact us for a consultation regarding the most suitable successor article for your requirements.
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 25,00 mm (1 inch) | 0,20 bar - 16,00 bar | Brass | Inner thread - G1 | 110,00 V - 110,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: