2/2-way-solenoid valve; servo assisted
Type 6281 / Article No. 278078
Defined wearing parts kits might still be available.
A revised successor is available for this article, which may differ insignificantly in its characteristics: 349672
Would you like to compare them?
Please contact us for a consultation regarding the most suitable successor article for your requirements.
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 13,00 mm (1/2 inch) | 0,20 bar - 16,00 bar | Brass | Inner thread - G1/2 | 24,00 V - 24,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 90,00 °C | Valve complete
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: