5/2-way-pneumatic valve 32 mm
Type 6519 / Article No. 20073495
Technical attributes
5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 6,00 mm | Inner thread | Stainless steel | 110,00 V - 110,00 V | 2,00 bar - 10,00 bar | -30,00 °C - 80,00 °C | 1.080,00 l/min | Junction Box without fuse
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: