Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve; servo assisted

Type 6281 / Article No. 264075

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 13,00 mm (1/2 inch) | 0,20 bar - 16,00 bar | Brass | Inner thread - NPT1/2 | 120,00 V - 120,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete