2/2-way-solenoid valve, servo coupled
Type 6213 / Article No. 250199
2 spare parts found. Click here for list of spare parts.
A revised successor is available for this article, which may differ insignificantly in its characteristics: 353014
Would you like to compare them?
Please contact us for a consultation regarding the most suitable successor article for your requirements.
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 40,00 mm (1 1/2 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - G1 1/2 | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 100,00 °C | Valve complete