Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve; servo assisted

Type 6281 / Article No. 228404

  • Energy saving technology possible

Technical attributes

2/2 - B - normally open - inlet port 1 (P/NO) | 40,00 mm (1 1/2 inch) | 0,20 bar - 16,00 bar | Stainless steel | Inner thread - G2 | 230,00 V - 230,00 V | FKM (Fluor rubber) | 0,00 °C - 120,00 °C | Valve complete