Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve; servo assisted

Type 6281 / Article No. 221914

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 25,00 mm (1 inch) | 0,20 bar - 16,00 bar | Brass | Inner thread - G1 1/4 | 24,00 V - 24,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 90,00 °C | Valve complete