Share via email
Some fields are missing
send eMail

2/2-way-proportional valve

Type 2871 / Article No. 292896

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 0,40 mm | FKM (Fluor rubber) | Stainless steel | Inner thread - G | 24,00 V - 24,00 V | -1,00 bar - 2,00 bar | -10,00 °C - 90,00 °C

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List