2/2-way-solenoid valve
Type 6027 / Article No. 308846
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 1,50 mm (1/16 inch) | 0,00 bar - 150,00 bar (160,00 bar) | Stainless steel | Inner thread - NPT1/4 | 240,00 V - 240,00 V | Oxide ceramics | -10,00 °C - 120,00 °C | Valve complete