Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve

Type 6027 / Article No. 307824

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 5,50 bar (5,50 bar) | Brass | Inner thread - NPT1/4 | 240,00 V - 240,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List