Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve

Type 6027 / Article No. 307793

Technical attributes

2/2 - B - normally open - inlet port 1 (P/NO) | 8,00 mm (5/16 inch) | 0,00 bar - 3,00 bar (3,00 bar) | Brass | Inner thread - NPT1/2 | 120,00 V - 120,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete