Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve; servo-piston

Type 5404 / Article No. 307350

  • Energy saving technology possible

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 25,00 mm (1 inch) | 1,00 bar - 12,00 bar | Brass | Inner thread - G1 | 48,00 V - 48,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 160,00 °C | Valve complete