2/2-way-solenoid valve; servo assisted
Type 5282 / Article No. 307177
Defined wearing parts kits might still be available.
A revised successor is available for this article, which may differ insignificantly in its characteristics: 355238
Would you like to compare them?
Please contact us for a consultation regarding the most suitable successor article for your requirements.
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 13,00 mm (1/2 inch) | 0,20 bar - 10,00 bar | Brass | Inner thread - G1/2 | 230,00 V - 230,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: