Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve; servo assisted

Type 6281 / Article No. 306795

Technical attributes

2/2 - B - normally open - inlet port 1 (P/NO) | 25,00 mm (1 inch) | 0,20 bar - 16,00 bar | Stainless steel | Inner thread - NPT1 1/4 | 24,00 V - 24,00 V | FKM (Fluor rubber) | 0,00 °C - 120,00 °C | Valve complete